SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The RGB to YUV color space conversion (CSC) in the video port is done by using the same programable logic used for CPR. If CPR is also required, then the process can be combined with the CSC processing by adjusting matrix coefficients. Table 12-352 lists the associated coefficients with their respective register bit-fields. The CSC processing is enabled by setting the DSS0_VP_CONFIG[24] COLORCONVENABLE register bit.
The color space conversion can be selected in order to convert from 36-bit RGB to YUV444. The conversion matrix is programmed through a set of nine 11-bit signed coefficients. The result is clipped to [256:3760] for the luminance and [256:3840] for the chrominance, when a full-range YUV output is not desired (equivalent to clipping to [16..235] and [16..240] in 8-bit video). In this case the DSS0_VP_CONFIG[25] FULLRANGE register bit must be set to 0x0.
If the programmed active range for the luminance samples (Y) and chrominance samples (Cb and Cr) is [0:4095], then the values Y, Cb, and Cr are clipped to the range [0:4095]. The following equation gives the 11-bit coefficients of the RGB to YUV color space conversion, for full range (when DSS0_VP_CONFIG[25] FULLRANGE = 0x1).
In order to provide YUV422 data to the BT.656 / BT.1120 block, the YUV444 format is further converted to YUV422 by sub-sampling the chrominance values. The hardware does this by averaging two-by-two the chrominance samples. The conversion from YUV444 to YUV422 is performed when the color space conversion in the VP is enabled.