SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Name | ECC | Description |
---|---|---|
ENC0/1_LB | Yes | Line Buffer RAM. Stores the reconstructed pixels that wil be re-used for next line processing. |
ENC0/1_OB0 | Yes | Output Buffer RAM. Holds (as FIFO) results of encoder slices. |
ENC0/1_SSM_S | Yes | Sub-stream Mux Size RAM. Holds context information required to generate the proper order of the mux words. |
ENC0/1_SSM_D | Yes | Sub-stream mux balance FIFO RAM. Holds stream data for re-ordering. |