Figure 12-70 is a top-level, non-exhaustive diagram of SerDes and WIZ wrapper. Note that only one (Tx + Rx) lane is shown.
Building blocks of SerDes include:
- Lanes: The lanes handle all inputs and outputs from the serial interface, and contain the Tx/Rx I/Os, serializer/deserializer (P2S/S2P), and Clock and Data Recovery (CDR) unit. Each SerDes contains one Tx and Rx lane.
- Common module (CMN): The CMN handles peripheral and Tx clocking of the SerDes. It consists of internal PLLs and external reference clock input buffer, reset, and startup circuitry.
- Lanes and CMN are parts of the Physical Media Attachment (PMA) layer.
- Physical Coding Sub-block (PCS): The PCS is responsible for translating data from/to the parallel interface, as well as data encoding/decoding and symbol alignment.
- WIZ: The WIZ acts as a wrapper for the SerDes, and can both send control signals to and report status signals from the SerDes (register interface), and muxes SerDes to peripherals (USB, PCIe, and others).