SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
In the event of an ECC single error detect, the 32-byte block address and associated error bits are stored and an interrupt is generated (if enabled). The CPU can then service the interrupt and determine the error type. If a single error occurs, the CPU can scrub the flash block to determine if the error is permanent and requires reprogramming.
In the event of an ECC double error detect, the 32-byte block address and associated error bits are stored and an interrupt is generated (if enabled). The CPU can then service the interrupt and determine the error type. If the double error detect is within the flash, the region is corrupt and have to be treated as unused.