SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 10-64 shows an example Red/Blue filter for Bayer.
Two left thermograms show the lowpass filter used on red/blue images.
While the four right shows the directional highpass filter used on green image to add additional high frequency content to red/blue images. In non-directional case, these are not used.
Note that all phases of same component (for example Red/Blue) have identical frequency responce but phase shifterd based on position.