SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The HWA0 scheduler in HTS is used for VISS0. The HTS programming is as follows:
The rest of the HTS registers configuration remains same as in Line Mode, except for below fields (based on earlier equations):
HTS-> dma0_prod0_buf_control.threshold = Var+1;
HTS-> dma0_prod0_buf_control.depth = Var+2;
HTS-> dma0_prod0_count.count_postload = 23+Var;