SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Each channel in the PDMA is configured at design time (and cannot be changed by software) to be either standard X-Y FIFO mode or MCAN channel or AASRC channel. Either of these two sections provide information about the channel type support in the device: PDMA Features and PDMA Sources.
When reading the sections below, ignore any information that concerns unsupported channel type.