SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Clocks | |
Module Clock Input | Description |
UART_ICLK | UART interface clock |
UART_FCLK | UART functional clock |
Resets | |
Module Reset Input | Description |
UART_RST | UART reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
USART_0_INT | UART interrupt request | Level |
DMA Events | ||
Module DMA Event | Description | Type |
USART_x_EVT0 | UART transmit request line | Level |
USART_x_EVT1 | UART receive request line | Level |