SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Clocks | |
Module Clock Input | Description |
MCAN_ICLK | Interface Clock |
MCAN_FCLK | Functional Clock |
Resets | |
Module Reset Input | Description |
MCAN_RST | Asynchronous Module Reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
MCAN_MCANSS_MCAN_LVL_INT_0 | MCAN Line 0 Interrupt Request | Level |
MCAN_MCANSS_MCAN_LVL_INT_1 | MCAN Line 1 Interrupt Request | Level |
MCAN_MCANSS_EXT_TS_ROLLOVER_LVL_INT_0 | MCAN External TimeStamp Counter Rollover Interrupt | Level |
MCAN_MCANSS_ECC_CORR_LVL_INT_0 | MCAN ECC Correctable Error Interrupt Request | Level |
MCAN_MCANSS_ECC_UNCORR_LVL_INT_0 | MCAN ECC Uncorrectable Error Interrupt Request | Level |