SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
An aborted error occurs if the PSI-L interface asserts the drop signal prior to the completion of the TR. The UTC will return back to an IDLE state and send back the TR Response with the STATUS TYPE. If the UTC receives a transfer error after receiving the abort the transfer error should be reported instead of the Abort Error.