SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The scaling filter_# (# = 0..9) is enabled and its input is connected to one of the processing thread source VP ports (VP_IN_0 or VP_IN_1) by configuring the output channel #n buffer configuration:
VPAC_MSC_LSE_DST_BUF_CFG_j[7] THREAD_MAP: 0 maps the filter to VP_IN_0, 1 maps to the VP_IN_1.
VPAC_MSC_LSE_DST_BUF_CFG_j[TBD] ENABLE: enables both filter and output channel
By mapping each output to a thread explicitly in the output channel configuration register, MSC guarantees that a filter can only be connected to one processing thread.