SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This section describes the pixel data bus for RGB formats and shows timing diagrams of transactions and synchronizations.
For the active matrix display type, one pixel per pixel clock is displayed. The diagrams represent the configuration of assertion of the data on the rising edge of the pixel clock. It is possible to program the interface timings to output the data on the falling edge of the pixel clock.
Figure 12-524 through Figure 12-527 show the interface to 12-, 16-, 18-, and 24-bit RGB active matrix displays. Each vertical line represents one output pixel. The width of the data bus can be configured through DSS0_VP_CONTROL[10-8] DATALINES register bitfield.
Figure 12-524 DISPC Video Port Pixel Data - 12-bit RGB Active Matrix
Figure 12-525 DISPC Video Port Pixel Data - 16-bit RGB Active Matrix
Figure 12-526 DISPC Video Port Pixel Data - 18-bit RGB Active Matrix
Figure 12-527 DISPC Video Port Pixel Data - 24-bit RGB Active Matrix