SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
In Figure 1-1, the Phase control feature of the APWM mode is used to control a 3 phase Interleaved DC/DC converter topology. This topology requires each phase to be off-set by 120° from each other. Hence if "Leg" 1 (controlled by APWM1) is the reference Leg (or phase), that is, 0°, then Leg 2 need 120° off-set and Leg 3 needs 240° off-set. The waveforms in Figure 12-376 show the timing relationship between each of the phases (Legs). Note ECAP1 module is the Master and issues a SyncOut pulse to the slaves (modules 2, 3) whenever TSCTR = Period value.
Figure 12-376 Multiphase (channel) Interleaved PWM Example Using 3 ECAP Modules| Register | Bit | Value |
|---|---|---|
| CAP1 | CAP1 | 1200 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_DISABLE |
| ECCTL2 | SYNCO_SEL | EC_CTR_PRD |
| ECCTL2 | TSCTRSTOP | EC_RUN |
| Register | Bit | Value |
|---|---|---|
| CAP1 | CAP1 | 1200 |
| CTRPHS | CTRPHS | 800 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_ENABLE |
| ECCTL2 | SYNCO_SEL | EC_SYNCI |
| ECCTL2 | TSCTRSTOP | EC_RUN |
| Register | Bit | Value |
|---|---|---|
| CAP1 | CAP1 | 1200 |
| CTRPHS | CTRPHS | 400 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_ENABLE |
| ECCTL2 | SYNCO_SEL | EC_SYNCO_DIS |
| ECCTL2 | TSCTRSTOP | EC_RUN |