SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Figure 12-45 presents the I3C controller block diagram.
Figure 12-45 I3C Block
DiagramThe two I3C controllers can be configured in SDR I3C mode or HD-DDR I3C mode. Default operation mode is SDR mode.
Table 12-51 lists the available operation modes.
| Operation Mode | Value of I3C_CMD0_FIFO[31] IS_DDR |
|---|---|
| SDR I3C | 0x0 |
| HD-DDR I3C | 0x1 |