SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This section describes the GTC integration in the device, including information about clocks, resets, and hardware requests.
Figure 12-1199 shows the GTC integration.
Figure 12-1199 GTC IntegrationTable 12-1569 through Table 12-1571 summarize the GTC integration.
| Module Instance | Attributes | |||
| Power Sleep Controller | Power Domain | Module Domain | Interconnect | |
| GTC0 | PSC0 | PD0 | LPSC0 | CBASS0 |
| Clocks | ||||
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| GTC0 | GTC_CLK | MAIN_PLL3_HSDIV1_CLKOUT (default) | PLL3_HSDIV1 | GTC0 functional and interface clock. Source clock selection is done through a mux which is controlled via CTRLMMR_GTC_CLKSEL[2-0] CLK_SEL register bit field (see Figure 12-1199). |
| MAIN_PLL0_HSDIV6_CLKOUT | PLL0_HSDIV6 | |||
| MCU_CPTS_RFT_CLK | I/O pin | |||
| CPTS_RFT_CLK | I/O pin | |||
| MCU_EXT_REFCLK0 | I/O pin | |||
| EXT_REFCLK1 | I/O pin | |||
| SERDES0_IP2_LN0_TXMCLK | SERDES0, lane 0 | |||
| SERDES0_IP2_LN1_TXMCLK | SERDES0, lane 1 | |||
| SERDES1_IP2_LN0_TXMCLK | SERDES1, lane 0 | |||
| SERDES1_IP2_LN1_TXMCLK | SERDES1, lane 1 | |||
| SERDES2_IP2_LN0_TXMCLK | SERDES2, lane 0 | |||
| SERDES2_IP2_LN1_TXMCLK | SERDES2, lane 1 | |||
| SERDES3_IP2_LN0_TXMCLK | SERDES3, lane 0 | |||
| SERDES3_IP2_LN1_TXMCLK | SERDES3, lane 1 | |||
| MCU_PLL2_HSDIV1_CLKOUT | MCU_PLL2_HSDIV1 | |||
| SYSCLK0 | PLLCTRL0 | |||
| Resets | ||||
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
| GTC0 | GTC_POR_RST | MOD_POR_RST | LPSC0 | GTC0 power-on-reset (affects GTC0 counter logic) |
| GTC_RST | MOD_G_RST | LPSC0 | GTC0 MMR reset (affects GTC0 registers) | |
| Time Sync Events | |||||
| Module Instance | Module Sync Output | Destination Sync Input | Destination | Description | Type |
| GTC0 | GTC0_GTC_PUSH_EVENT_0 | TIMESYNC_INTRTR0_IN_1 | TIMESYNC_INTRTR0 | GTC hardware push event | Pulse |
GTC hardware push event is further described in Section 12.10.1.3.4, GTC Push Event Generation.