SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
ROM code reserves all of TCM B (BTCM) and the upper memory address of on-chip RAM (MCU_MSRAM0). The initial section of MCU_MSRAM0 is available for the booted image. This is the only memory available for the boot image since neither MSMC nor TCM A (ATCM) is powered up or available for the boot image.
Table 4-80 shows ROM code memory usage.
| Memory | Address | ROM Code Usage |
|---|---|---|
| TCM B (BTCM) | 0x0000 | Reserved by ROM Code |
| 0x7FFF | ||
| MCU_MSRAM0 | 0x41C0_0000 | Free for boot image |
| 0x41CB_FFFF | ||
| 0x41CC_0000 | Reserved by ROM Code | |
| 0x41CF_FFFF |