SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 6-115 lists the RAWFE ECC RAMs
| Module | # Rams | ECC |
|---|---|---|
| PWL LUT1 | 2 | ECC, with single bit correction, including writeback. |
| PWL LUT2 | 2 | ECC, with single bit correction, including writeback. |
| PWL LUT3 | 2 | ECC, with single bit correction, including writeback. |
| WDR LUT | 2 | ECC, with single bit correction, including writeback. |
| H3A LUT | 2 | ECC, with single bit correction, including writeback. |
| DPC (line buffer) | 4 | No ecc |
| LSC LUT | 1 | ECC, with single bit correction, including writeback. |
| LSC GAIN | 1 | ECC, with single bit correction, including writeback. |
| H3A accum | 1 | No ecc |
| H3A line | 1 | No ecc |