SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The MSC_CORE (HWA_CORE) is configured as two multi-scaling engines each of which can perform 1-to many (multi) scaling operations on an independent input source. The number of outputs (scaler filters) assigned to each multi-scaling engine is user-configurable.