SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
To satisfy the various subsystems requirements, the device features multiple clock sources and clock generators:
Figure 5-29 shows the device top-level clock diagram. The clocking is divided into two clocking domains - WKUP/MCU, and MAIN.
Figure 5-29 Top-Level Clock
Diagram