SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
An effective PWM peripheral must be able to generate complex pulse width waveforms with minimal CPU overhead or intervention. It needs to be highly programmable and very flexible while being easy to understand and use. The EPWM unit described here addresses these requirements by allocating all needed timing and control resources on a per PWM channel basis. Cross coupling or sharing of resources has been avoided; instead, the EPWM is built up from smaller single channel modules with separate resources and that can operate together as required to form a system. This modular approach results in an orthogonal architecture and provides a more transparent view of the peripheral structure, helping users to understand its operation quickly.
In the further description the letter x within a signal or module name is used to indicate a generic EPWM instance on a device. For example, output signals EPWMxA and EPWMxB refer to the output signals from the EPWMx instance. Thus, EPWM1A and EPWM1B belong to EPWM1, EPWM2A and EPWM2B belong to EPWM2, and so forth.
The EPWM module represents one complete PWM channel composed of two PWM outputs: EPWMxA and EPWMxB. A given EPWM module functionality can be extended with the so called High-Resolution Pulse Width Modulator. Refer to the Section 12.4.2.3, to determine which EPWM instances include the HRPWM feature. The HRPWM functionalities are described in Section 12.4.2.4.9.
As also described in Section 12.4.2.3.2, the EPWM modules are chained together via a clock synchronization scheme that allows them to operate as a single system when required. Additionally, the EPWM integration allows this synchronization scheme to be extended to the capture peripheral modules (ECAP). The number of modules is device-dependent and based on target application needs. Modules can also operate stand-alone.
The device has six instances of the EPWM modules.
Table 12-421 shows the EPWM allocation across device domains.
| Instance | Domain | ||
| WKUP | MCU | MAIN | |
| EPWM0 | - | - | ✓ |
| EPWM1 | - | - | ✓ |
| EPWM2 | - | - | ✓ |
| EPWM3 | - | - | ✓ |
| EPWM4 | - | - | ✓ |
| EPWM5 | - | - | ✓ |
Figure 12-377 shows the EPWM module overview.