SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Figure 2-1 and Table 12-392 show a task discard and clear sequence.
Figure 12-345 Task Discard and Clear Sequence| Step | Description |
|---|---|
| 1 | While CQE is enabled write '1' to MMCSD0_CQ_CONTROL[0] HALT_BIT bit to halt CQE. |
| 2 | Poll on MMCSD0_CQ_INTR_STS[0] HALT_COMPLETE bit. |
| 3 | Read MMCSD0_CQ_TASK_DOOR_BELL register to determine if the task to be dicarded is set to 1. |
| 4 | Read MMCSD0_CQ_DEV_PENDING_TASKS register to check if the task is queued in the device. |
| 5 | Send CMDQ_TASK_MGMT(CMD48) to discard task using the task id as the argument. |
| 6 | Write '1' to CQCTCLR[i] to clear task in CQE. |
| 7 | Poll on CQCTCLR[i] until it is '0'. |
| 8 | Write '0' to MMCSD0_CQ_CONTROL register to resume CQE. |