SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The Error Interrupt Raw Status Register contains the raw status of the gasket interrupts.
| Bits | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | Reserved | r | 0x0 | Reserved. Read as 0. |
| 2 | cmd | r/w1tc | 0x0 |
This field represents the masked status of the Command Timeout Error. Read 0 – No pending command timeout interrupt 1 – Pending command timeout interrupt Write 0 – No effect 1 – Clear command timeout interrupt |
| 1 | unexp | r/w1tc | 0x0 |
This field represents the masked status of the Unexpected Response Error. Read 0 – No pending unmasked unexpected response interrupt 1 – Pending unmasked unexpected response interrupt Write 0 – No effect 1 – Clear unexpected response interrupt |
| 0 | timeout | r/w1tc | 0x0 |
This field represents the masked status of the Timeout Error Interrupt. Read 0 – No pending unmasked timeout interrupt 1 – Pending unmasked timeout interrupt Write 0 – No effect 1 – Clear timeout interrupt |