SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This section describes SerDes module integration in the device, including information about clocks, resets, and hardware requests.
Figure 12-196 shows the integration of the SerDes modules in the device.
Figure 12-215 4-L SerDes IntegrationTable 12-279 through Table 12-281 summarize the integration of SerDes in device MAIN domain.
| Module Instance | Attributes | |||
| Power Sleep Controller | Power Domain | Module Domain | Interconnect | |
| SERDES4 | PSC0 | PD9 | LPSC68 | CBASS0 |
| Clocks | ||||
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| SERDES4 | SERDES4_ICLK | MAIN_SYSCLK0/4 | PLL_CTRL0 | VBUS interface clock |
| CMN_REFCLK_INT | WKUP_HFOSC0_CLKOUT | WKUP_HFOSC0 | Internal reference clock from device sources. Software selectable. See Section 12.2.6.3.1.2 | |
| HFOSC1_CLKOUT | HFOSC1 | |||
| MAIN_PLL3_HSDIV4_CLKOUT | PLL3 | |||
| MAIN_PLL2_HSDIV4_CLKOUT | PLL2 | |||
| Resets | ||||
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
| SERDES4 | SERDES4_RST | MOD_G_RST | LPSC68 | Serdes LPSC reset |
| Interrupt Requests | |||||
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
| SERDES4 | - | - | - | No interrupt requests to interrupt controllers | - |
| DMA Events | |||||
| Module Instance | Module DMA Event | Destination DMA Event Input | Destination | Description | Type |
| SERDES4 | - | - | - | No PDMA channels to external DMA engines | - |