Table 12-102 lists the UART interface input/output (I/O) signals.
Table 12-102 UART I/O Signals| Module Pin Name | Device Level Signal Name | I/O(1) | Description | Module Pin Reset Value(2) |
|---|
| WKUP_UART0 |
| RX | WKUP_UART0_RXD | I | Serial data input | HiZ |
| TX | WKUP_UART0_TXD | O | Serial data output(3) | 1 |
| CTS | WKUP_UART0_CTS | I | Clear to send(4) | HiZ |
| RTS | WKUP_UART0_RTS | O | Request to send(5) | 1 |
| UART[0-9] |
| RX | UART[0-9]_RXD | I | Serial data input | HiZ |
| TX | UART[0-9]_TXD | O | Serial data output(3) | 1 |
| CTS | UART[0-9]_CTSn | I | Clear to send(4) | HiZ |
| RTS | UART[0-9]_RTSn | O | Request to send(5) | 1 |
|
| DCD | | I | Data Carrier Detect(6) | HiZ |
| DSR | | I | Data Set Ready(7) | HiZ |
| DTR | | O | Data Terminal Ready(8) | 1 |
| RIN | | I | Ring Indicator(9) | HiZ |
(1) I = Input; O = Output
(2) HiZ = High Impedance
(3) Because this pin is active high in IrDA mode and the output is muxed,
this pin is set to low on reset (when the UART_MDR1[2-0] bit field is set to
0x7) and takes the defined inactive level of that signal corresponding to when
and how the UART_MDR1 register is programmed; that is, the output is 1 (inactive
for UART modem modes) and 0 (inactive for IrDA modes).
(4) Active-low modem status signal. Reading the UART_MSR[4] NCTS_STS bit
checks the condition of CTS. Reading the UART_MSR[0] CTS_STS bit checks a change
of state of CTS since the last read of the modem status register. The auto-CTS
mode uses CTS to control the transmitter.
(5) When active (low), the module is ready to receive data. Setting the
UART_MCR[1] RTS bit activates RTS signal, which becomes inactive as the result
of a module reset, loopback mode, or clearing the UART_MCR[1] RTS bit. In
auto-RTS mode, RTS signal becomes inactive as a result of the receiver threshold
logic.
(6) Active-low modem status signal. The condition of DCD can be checked by
reading the UART_MSR[7] NCD_STS bit. Any change in its state can be detected by
reading the UART_MSR[3] DCD_STS bit.
(7) Active-low modem status signal. Reading the UART_MSR[5] NDSR_STS bit
checks the condition of DSR. Reading the UART_MSR[1] DSR_STS bit checks a change
of state of DSR since the last read of the UART_MSR register.
(8) When active (low), this signal informs the modem that the module is
ready to communicate. It is activated by setting the UART_MCR[0] DTR bit.
(9) Active-low modem status signal. The condition of RIN can be checked by
reading the UART_MSR[6] NRI_STS bit. Any change in its state can be detected by
reading the UART_MSR[2] RI_STS bit.
Note: For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.