SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
This section identifies the requirements for initializing the surrounding modules when the general-purpose interface module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the environment and integration of the general-purpose interface. For more information, see Section 27.2, General-Purpose Interface Environment, and Section 27.3, General-Purpose Interface Integration.
| Surrounding Modules | Comments |
|---|---|
| PRCM | Module interface and functional clocks must be enabled. For more information about the module configuration, see Clock Management, in Power, Reset, and Clock Management. |
| Control module | Module specific pad muxing must be set in the control module. For more information about the module configuration, see Pad Configuration Registers, in Control Module. |
| Device INTCs | Device INTCs must be configured to enable the interrupt request generation. For more information see Interrupt Controllers. |
| IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see IRQ_CROSSBAR Module Functional Description, in Control Module. |