SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
| Control Descriptor | Control Field Value | Description |
|---|---|---|
| Sync on Client | 0 | Wait for the client attached to the channel specified to reach a certain event before proceeding. |
| Sync on List | 1h | Wait for another list(s) to reach its Sync on List Descriptor |
| Sync on External Event | 2h | Wait for a Register write to the LIST_STAT_SYNC bit specified or for an external event. |
| Sync on Channel | 4h | Wait for the channel specified to complete |
| Change Client Interrupt | 5h | Change the interrupt event for a client interrupt but do not wait for the event to occur. |
| Send Interrupt | 6h | Generate an interrupt event on one of the Control Descriptor Interrupts |
| Reload List | 7h | Reload the list from the location and size specified. |
| Abort Channel | 8h | Abort the transfer in the channel specified. |