SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The two equations presented in this section are for the HDTV application with graphics range data input. The main application is for computer graphics display. The chromaticity parameters are defined by ITU-R709 standard.
The input data ranges for these equations are as follows.
In an 8-bit system:
In a 10-bit system:
Conversion from RGB to YCbCr:
Figure 9-73 Conversion from RGB to YCbCr
Conversion from YCbCr to RGB:
Figure 9-74 Conversion from YCbCr to RGB