SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
If the TIOCP_CFG[3:2] IDLEMODE bit field sets the smart-idle mode or smart-idle with wakeup mode, the timer evaluates its internal capability to have the interface clock switched off. When there is no further internal activity (no pending interrupt sources: match, overflow, or timer capture events), the idle acknowledge signal is asserted and the timer enters sleep mode, ready to issue a wake-up request if is configured in smart-idle with wakeup mode.
Figure 22-7 shows the wake-up request generation. For more information about the GP timer clock control, Clock Management Functional Description, in Power, Reset, and Clock Management.
Figure 22-7 Wake-Up Request GenerationFor TIMER1, TIMER2 and TIMER10, the timer wake-up-enable register allows masking of the expected source of the wake-up event that generates a wake-up request. The register is synchronously programmed with the interface clock before the PRCM module sends an idle mode request. The expected source of the wake-up event is an overflow (TCRR), a timer match (the compare result of TCRR and TMAR matches the counter value), and a timer capture (detection of an external pulse transition of the correct polarity on the TIMER_EVENT_CAPTURE).
When the wake-up event is issued, the associated interrupt status bit is set in the timer status register (IRQSTATUS). The pending wake-up event is reset when the set status bit is overwritten with 1.
The status bit must be reset to re-enter idle mode.