SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Two bits can generate a software reset of the GP timer:
For both bits, all read accesses return 0.
The TIOCP_CFG[0] SOFTRESET bit allows resetting of the functional and interface domains. The TSICR[1] SFT bit allows resetting the functional part of the GP timer.
Before accessing or using the GP timer, the local host must ensure that both internal resets are released by reading the TIOCP_CFG[0] SOFTRESET bit. This bit monitors the internal reset status.