SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The DPLL_SATA, which is located outside the PRCM boundaries and is part of the SATA host controller subsystem, directly injects a high-speed clock into the SATA_PHY serializer/deserializer input, PLL_CLK. The DPLL generator is controlled through a programmable interface from a dedicated PLL controller, DPLLCTRL_SATA.