SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The device has 16 GP timers: TIMER1 through TIMER16.
Each timer (except TIMER12) can be clocked from the system clock (19.2, 20, or 27 MHz) or the 32-kHz clock. The selection of clock source is made at the power, reset, and clock management (PRCM) module level. TIMER12 can be clocked only from the internal oscillator (on-die oscillator). For more information, see PRM Clock Source.
Each timer provides an interrupt via the device IRQ_CROSSBAR.
Each timer is connected to external pin by its PWM output or its event capture input pin (for external timer triggering). Figure 22-2 is an overview of the GP timers.
Figure 22-2 GP Timers OverviewGPT1_EVENT_CAPTURE is not supported on the AM570x family of devices (rtc_osc_xi_clkin32 is not pinned out).