SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
| Function ID | Description | |
|---|---|---|
| R12 = 0x102 | This function starts the CPU Hypervisor mode. Start address of the Hypervisor software must be given in R0. | |
| Parameters | ||
| Type | Location | Description |
| Input | R0 | Start address of the Hypervisor software |
| Output | ||
| Return | ||