SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
This procedure describes the identification of unsupported command/address hole error (see Table 14-407).
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Read multiple errors detection. | L4_IA_ERROR_LOG_L[31] MULTI | x |
| Read initiator ID. | L4_IA_ERROR_LOG_L[11:8] CONNID | xxxx |
| Read command that caused the error. | L4_IA_ERROR_LOG_L[2:0] CMD | xxx |
| Read address of request that caused the error. | L4_IA_ERROR_LOG_ADDR_L[31:0] ADDR | xxxxxxxx |
| Read secondary status. | L4_IA_ERROR_LOG_L[30] SECONDARY | x |
| Write 1 to clear secondary status. | L4_IA_ERROR_LOG_L[30] SECONDARY | 0x1 |
| Write 1 to clear multiple errors detection. | L4_IA_ERROR_LOG_L[31] MULTI | 0x1 |
| Write 1 to clear inband error status. | L4_IA_AGENT_STATUS_L[24] INBAND_ERROR | 0x1 |