SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
According to the CAN specification, the bit time is divided into four segments (see Figure 24-180):
Figure 24-180 Bit TimingEach segment consists of a specific number of time quanta. The length of one time quantum (tq), which is the basic time unit of the bit time, is given by the FCLK and the baud rate prescalers (BRPE and BRP). With these two baud rate prescalers combined, divider values from 1 to 1024 can be programmed:
tq = Baud Rate Prescaler / FCLK
Apart from the fixed length of the synchronization segment, these numbers are programmable. Table 24-721 describes the minimum programmable ranges required by the CAN protocol.
A given bit rate may be met by different bit time configurations.
| Parameter | Range | Remark |
|---|---|---|
| Sync_Seg | 1 tq (fixed) | Synchronization of bus input to FCLK |
| Prop_Seg | [1 … 8] tq | Compensates for the physical delay times |
| Phase_Seg1 | [1 … 8] tq | May be lengthened temporarily by synchronization |
| Phase_Seg2 | [1 … 8] tq | May be shortened temporarily by synchronization |
| Synchronization Jump Width (SJW) | [1 … 4] tq | May not be longer than either Phase Buffer Segment |
For proper functionality of the CAN network, the physical delay times and the oscillator’s tolerance range have to be considered.