SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Each DMA buffer is divided into two spaces. Each space can be associated with the pipeline or merged with other DMA buffers. The total number of DMA buffers for each pipeline is from 0 (pipeline inactive) to the number of pipelines × 2 (in that case all the DMA buffers are associated with a single pipeline). The sum of the number of DMA buffers allocated for each pipeline must not be greater than the maximum available. The correct number of DMA buffers must be allocated to ensure no underflow. The number of DMA buffers allocated to each pipeline must be greater than or equal to the minimum required to support the throughput and the system latency.
When the number of buffers is changed, the thresholds must be reprogrammed to reflect the new configuration of the DMA buffer.