SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The synchronized timer is a counter that starts on the rising edge of an external asynchronous signal (COUNTER_32K_NRESPWRON). When COUNTER_32K_NRESPWRON is released (on the rising edge of COUNTER_32K_FCLK), the counter starts counting up from the reset value of the counter register on the falling edge of the 32-kHz COUNTER_32K_FCLK clock after three inverted 32-kHz clock periods. After reaching its highest value, the counter wraps back to 0 and starts counting again with no additional delay.
Figure 22-16 shows the reset synchronization timing diagram.
Figure 22-16 Reset Resynchronization Timing DiagramFigure 22-17 is the block diagram of the synchronized timer.
Figure 22-17 CONTER_32K Block DiagramThe sync logic ensures the correctness of the read transaction by synchronizing the counter register read access on COUNTER_32K_ICLK, because the COUNTER_32K_ICLK clock signal is completely asynchronous with COUNTER_32K_FCLK. The COUNTER_32K_NRESPWRON input resets the counter register (CR). The inverted COUNTER_32K_FCLK clocks the counter register CR.
The counting is temporally stopped when MSUSPEND control signal (coming from DEBUG SS) is asserted.