SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
| Bits | Name | Description |
|---|---|---|
| 6:4 | Max Width | The maximum allowable pixels per line. 0: Unlimited Line Size 1: Use VPE_MAX_SIZE1 Max Width field 2: Use VPE_MAX_SIZE2 Max Width field 3: Use VPE_MAX_SIZE3 Max Width field 4: 352 pixels 5: 768 pixels 6: 1280 pixels 7: 1920 pixels Others: Reserved |
| 2:0 | Max Height | The maximum allowable lines per frame. 0: Unlimited Frame Size 1: Use VPE_MAX_SIZE1 Max Height field 2: Use VPE_MAX_SIZE2 Max Height field 3: Use VPE_MAX_SIZE3 Max Height field 4: 288 lines 5: 576 lines 6: 720 lines 7: 1080 lines Others: Reserved |
Width and Height are set in the following register bit-fields: