SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
| Module Name | Module Base Address | Size |
|---|---|---|
| SS | 0x4848 4000 | 80 Bytes |
| PORT | 0x4848 4100 | 1792 Bytes |
| CPDMA | 0x4848 4800 | 256 Bytes |
| STATS | 0x4848 4900 | 128 Bytes |
| STATERAM | 0x4848 4A00 | 288 Bytes |
| CPTS | 0x4848 4C00 | 240 Bytes |
| ALE | 0x4848 4D00 | 88 Bytes |
| SL1 | 0x4848 4D80 | 64 Bytes |
| SL2 | 0x4848 4DC0 | 64 Bytes |
| MDIO | 0x4848 5000 | 192 Bytes |
| WR | 0x4848 5200 | 352 Bytes |
| SPF1 | 0x4848 5C00 | 512 Bytes |
| SPF2 | 0x4848 5E00 | 512 Bytes |
CPPI RAM address space starts at 0x4848 6000 and is 8 KiB deep. For details about CPPI RAM, see Section 24.11.4.11, CPPI Buffer Descriptors..