SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
This function is introduced to SR2.1.
| Function ID | Description | |
|---|---|---|
| R12 = 0x10A | This function sets a given value in the CONTROL_CORE_MREQDOMAIN_EXP1-5 registers. | |
| Parameters | ||
| Type | Location | Description |
| Input | R0 | RegOffset. Valid values for RegOffset are: 0x00000008 for CTRL_CORE_MREQDOMAIN_EXP1 0x0000000C for CTRL_CORE_MREQDOMAIN_EXP2 0x00000010 for CTRL_CORE_MREQDOMAIN_EXP3 0x00000300 for CTRL_CORE_MREQDOMAIN_EXP4 0x00000304 for CTRL_CORE_MREQDOMAIN_EXP5 |
| R1 | Value to set in the register | |
| Output | ||
| Return | R0 | 0x0: Success |