SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
ATL, VCP1, VCP2, MLB and USB3 (ULPI) are not supported on the AM571x / AM570x family of devices.
SATA and RTC are not supported on the AM570x family of devices.
| Module Name | Base Address | Size |
|---|---|---|
| CLK2_FLAGMUX_STATCOLL | 0x4500 0500 | 512 bytes |
| CLK2_STATCOLL0 | 0x4500 1000 | 512 bytes |
| CLK2_STATCOLL1 | 0x4500 2000 | 512 bytes |
| CLK2_STATCOLL2 | 0x4500 3000 | 512 bytes |
| CLK2_STATCOLL4 | 0x4500 5000 | 512 bytes |
| CLK2_STATCOLL5 | 0x4500 6000 | 512 bytes |
| CLK2_STATCOLL6 | 0x4500 7000 | 512 bytes |
| CLK2_STATCOLL7 | 0x4500 8000 | 512 bytes |
| CLK2_STATCOLL8 | 0x4500 9000 | 512 bytes |
| CLK2_STATCOLL9 | 0x4500 A000 | 512 bytes |