SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 8-74 summarizes the CSI2 PHY registers mapping.
CAMERARX_CORE_0 is for CSI2_PHY1.
CAMERARX_CORE_1 is for CSI2_PHY2. CSI2_PHY2 is not supported on the AM570x family of devices.
| Register Name | Type | Register Width (Bits) | Address Offset | CAMERARX_CORE_0 L4_PER2 Physical Address | CAMERARX_CORE_1 L4_PER2 Physical Address |
|---|---|---|---|---|---|
| REG0 | RW | 32 | 0x0000 0000 | 0x4845 B800 | 0x4845 B900 |
| REG1 | RW | 32 | 0x0000 0004 | 0x4845 B804 | 0x4845 B904 |
| REG2 | RW | 32 | 0x0000 0008 | 0x4845 B808 | 0x4845 B908 |