SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 11-47 summarizes the mapping of the HDMI WP registers.
| Register Name | Type | Register Width (Bits) | Address Offset | HDMI_WP L3_MAIN Physical Address |
|---|---|---|---|---|
| RESERVED | R | 32 | 0x0000 0000 | 0x5804 0000 |
| RESERVED | R | 32 | 0x0000 0010 | 0x5804 0010 |
| RESERVED | R | 32 | 0x0000 0020 | 0x5804 0020 |
| RESERVED | R | 32 | 0x0000 0024 | 0x5804 0024 |
| RESERVED | R | 32 | 0x0000 0028 | 0x5804 0028 |
| RESERVED | R | 32 | 0x0000 002C | 0x5804 002C |
| RESERVED | R | 32 | 0x0000 0030 | 0x5804 0030 |
| RESERVED | R | 32 | 0x0000 0034 | 0x5804 0034 |
| HDMI_WP_PWR_CTRL | RW | 32 | 0x0000 0040 | 0x5804 0040 |
| RESERVED | R | 32 | 0x0000 0044 | 0x5804 0044 |
| RESERVED | R | 32 | 0x0000 0050 | 0x5804 0050 |
| RESERVED | R | 32 | 0x0000 0060 | 0x5804 0060 |
| RESERVED | R | 32 | 0x0000 0068 | 0x5804 0068 |
| RESERVED | R | 32 | 0x0000 006C | 0x5804 006C |
| HDMI_WP_CLK | RW | 32 | 0x0000 0070 | 0x5804 0070 |
| RESERVED | R | 32 | 0x0000 0080 | 0x5804 0080 |
| RESERVED | R | 32 | 0x0000 0084 | 0x5804 0084 |
| RESERVED | R | 32 | 0x0000 0088 | 0x5804 0088 |
| RESERVED | R | 32 | 0x0000 008C | 0x5804 008C |
| RESERVED | R | 32 | 0x0000 0080 | 0x5804 0080 |
| RESERVED | R | 32 | 0x0000 0090 | 0x5804 0090 |
| RESERVED | R | 32 | 0x0000 0094 | 0x5804 0094 |