SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
MSPM0 L-series MCUs (MSPM0Lxx) combine 32-bit compute performance together with precision analog to enable a wide variety of sensing, interface, control, and housekeeping applications. The device architecture supports both general-purpose and low-power applications through a flexible, easy-to-configure power management and clocking system with fast wake-up from low-power modes.
MSPM0 L-series devices also offer support for 125°C ambient temperature and AEC-Q100 Grade 1 qualification.
This chapter introduces the device architecture, including an overview of the power domains and bus organization, the platform memory map, and the device boot configuration.