SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Table 28-1 shows the TIMx instance configuration for TIMA and TIMG instances.
| Instance | Counter Resolution | Prescaler | Repeat Counter | CCP Channels (External/Internal) | External PWM Channels | Phase Load | Shadow Load | Shadow CCs | Deadband | Fault Handler | QEI / Hall Input Mode |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TIMG0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
| TIMG1 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
| TIMG2 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
| TIMG3 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
| TIMG4 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
| TIMG5 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
| TIMG6 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
| TIMG7 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
| TIMG8 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
| TIMG9 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
| TIMG10 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
| TIMG11 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
| TIMG12 | 32-bit | - | - | 2 | 2 | - | - | Yes | - | - | - |
| TIMG13 | 32-bit | - | - | 2 | 2 | - | - | Yes | - | - | - |
| TIMG14 | 16-bit | 8-bit | - | 4 | 4 | - | - | - | - | - | - |
| TIMA0 | 16-bit | 8-bit | Yes | 4/2 | 8 | Yes | Yes | Yes | Yes | Yes | - |
| TIMA1 | 16-bit | 8-bit | Yes | 2/2 | 4 | Yes | Yes | Yes | Yes | Yes | - |