SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The I2C bus uses only two signals: SDA and SCL. SDA is the bidirectional serial data line and SCL is the bidirectional serial clock line. The bus is considered idle when both lines are in high state and no transfer is ongoing.
Every transaction on the I2C bus is 9-bits long, consisting of 8 data bits and 1 acknowledge bit. A transaction is defined as the time between a valid START and STOP condition—as described in Figure 26-4. The number of bytes per transaction is unrestricted; however, each data byte must be followed by an acknowledge bit and data must be transferred MSB first. When a receiving device cannot receive another complete byte, it can hold the clock line SCL Low and force the transmitting device into a wait state.This process is commonly known as clock stretching. The data transaction continues when the receiver releases the clock SCL.
The data on the SDA line must be stable during the high period of the clock, and the data line can only change when SCL is low (see Figure 26-5), otherwise START or STOP conditions are generated.