SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In STOP mode, the CPU, SRAM, and PD1 peripherals are disabled and in retention (if applicable). PD0 peripherals are available with a max ULPCLK frequency of 4MHz. PDB peripherals are available with a frequency of 32kHz. SYSOSC can run at higher frequencies to support operation of analog peripheral (such as an ADC), but ULPCLK will be automatically limited to the 4MHz SYSOSC output by SYSCTL. For details on peripheral availability, please refer to the "supported functionality by operating mode" table within the device-specific datasheet.
DMA is available to be triggered. A DMA trigger wakes the PD1 power domain to make the SRAM and DMA available for processing the DMA transfer, and the DMA transfer is processed at the current MCLK rate. After the transfer completes, the SRAM is returned to retention and PD1 is disabled automatically.
STOP mode is the lowest power mode that supports the operation of analog peripherals.
The policy options for STOP mode are: STOP0, STOP1, and STOP2.