SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The fast wake feature in the MSP GPIO peripheral allows the GPIO module to stay in a low-power state and detect interrupt events on the device pins without requiring a high-speed clock. This allows the device to support fast wakeup from low-power modes, such as STOP and STANDBY, on any GPIO pin.
Fast wake can be enabled on a bit-wise basis using the FASTWAKE register. Setting a bit in the FASTWAKE register enables the corresponding device pin signal to support fast wakeup functionality. The CTL register contains a bit field named FASTWAKEONLY which allows for global control of the fast wake feature. Setting the FASTWAKEONLY bit enables all of the bits in the corresponding GPIO port to support fast wakeup functionality.