SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The FLASHCTL module provides one interrupt source which can be configured to source a CPU interrupt event. The FLASHCTL interrupt conditions are given in Table 35-467.
| Index (IIDX) | Name | Description |
|---|---|---|
| 0 | DONE | Indicating that the FLASHCTL operation has completed |
The CPU interrupt event configuration is managed with the CPU_INT event management registers. See Section 7.2.5 for guidance on configuring these registers.