SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In addition to event or PWM output generation, compare mode can also be used for input signal edge counting to determine when a number of edges has been detected. In edge count operation, a CCP input edge can advance the counter based on the ACOND condition. The counter register is initialized with the starting value, and the number of detected CCP input edges at any time can increment or decrement depending on the counting mode configuration. The user can count rising edges, falling edges, or both edges by configuring the CCOND value.
Edge Count Configuration
Example using edge count operation using up-counting mode
In up-counting mode starting from zero (CM = 2, CVAE = 2), the expected internal timing for rising edge count operation to increment the counter is shown in Figure 28-23.