SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The UARTx.ADDR register sets the address that matches with the receiving address byte. This register is used in conjunction with UARTx.AMASK register. Only bits where the AMASK is set to '1' are considered. This feature is used in DALI, UART 9-Bit, or Idle-Line mode.
| Condition | DALI Mode | Idle Line Mode | 9-Bit Mode |
|---|---|---|---|
| Address match | Address and Data is moved to RXDATA | Address and Data is moved to RXDATA | Address and Data is moved to RXDATA |
| Address mismatch | Address and Data are be dropped | Address and Data are be dropped | Address and Data are be dropped |